IESNA:LM-63-2002
[TEST]P956120
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-840-U-T2R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]66640
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7684.6 10639.2 12969 14694.6 15936.1 16759.6 16999.6 16863 17165.1 18836.9
21485.4 24522.8 27431.9 29964.4 32103.9 34015.7 35145.4 35476.5 34880.6 33142.6
29778.2 23662 19014.9 15501.6 9567.4 5387.9 3720.2 2702.2 2077.4 1688.4
1423.5 790.4 492.4 29 0 0 0
7684.6 10705.4 13026.9 14727.7 16043.7 16879.6 17127.9 17061.7 17355.5 18803.8
21336.4 24497.9 27498.1 30034.8 32174.2 33995 35232.3 35629.6 35029.6 33328.8
30092.7 24108.9 19014.9 15687.8 9968.8 5536.9 3794.7 2739.5 2102.2 1713.2
1456.6 728.3 509 66.2 0 0 0
7684.6 10610.3 12919.3 14686.3 16031.2 16949.9 17396.8 17384.4 17607.9 18828.6
21083.9 23906.2 26699.4 29165.8 31176.9 32658.4 34090.2 34802 34653 33419.8
30928.6 26989.1 21357.1 17181.7 12791.1 6794.9 4278.9 3041.6 2321.5 1882.9
1609.7 1307.7 1038.7 798.7 364.2 0 0
7684.6 10428.2 12720.7 14504.3 15960.9 17107.2 17761 17959.6 18092.1 18907.3
20657.7 22879.9 25557.3 27829.2 29699.6 31168.7 32447.3 33452.9 33717.8 33221.2
31632.1 28913.4 24957.3 20363.9 15931.9 11462.7 7134.2 4357.5 2863.6 2118.7
1762.9 1460.8 1175.2 848.3 293.8 8.3 0
7684.6 10155.1 12356.6 14156.7 15729.2 17094.8 18083.8 18667.3 18915.6 19399.7
20533.6 22300.6 24493.8 26513.2 28296.8 29790.6 31110.7 32240.4 33010.1 33212.9
32720.5 31359 28702.3 24858 20483.9 15927.8 11040.6 6550.7 3869.2 2565.7
2011.1 1696.6 1303.5 893.8 310.4 0 0
7684.6 9977.1 12009 13763.5 15410.5 16892 18187.2 19134.9 19763.9 20239.8
20939.1 22143.3 23877.2 25768.4 27622.2 29256.8 30721.7 31818.3 32737 33490.2
34086.1 33974.3 33237.7 31483.2 28358.8 24158.6 19234.2 13945.6 8607.4 5089.9
3269.1 2069.1 1042.8 446.9 128.3 12.4 0
7684.6 9542.6 11437.9 13126.3 14731.9 16296.1 17769.3 19089.4 20103.2 20939.1
21667.4 22490.9 23562.7 25106.2 26873.2 28863.7 30696.9 32468 33990.9 35356.5
36684.8 38145.6 38782.9 39176 38927.7 37028.3 33316.4 27498.1 19970.8 12104.1
5677.6 2656.7 1216.6 459.3 132.4 24.8 0
7684.6 9132.9 10581.3 12112.4 13577.3 15075.3 16544.4 17963.8 19321.1 20554.3
21646.7 22710.2 23720 24717.3 25809.7 27154.6 28822.3 30626.6 32497 34466.8
36602.1 40028.5 42254.8 43653.5 45068.8 45859.1 45366.7 42883.8 37947 30816.9
21460.5 12629.7 4862.3 1651.1 384.8 33.1 0
7684.6 8677.7 9691.6 10792.3 12025.5 13254.5 14607.7 15836.8 17057.5 18265.9
19540.4 20802.6 22085.4 23484.1 24891.1 26339.4 28011.2 29956.2 32033.5 34499.9
37280.7 42159.6 45482.6 48160 51408.4 55563.1 59726.1 61931.8 60334.4 53283
40069.8 22441.3 7779.7 1874.6 252.4 12.4 0
7684.6 8532.9 9406 10477.8 11620 12778.7 13999.4 15141.5 16329.2 17521
18741.7 19950.1 21253.6 22577.8 24046.9 25524.2 27220.8 29186.5 31272.1 33721.9
36610.3 41178.9 45250.8 47990.3 51545 56142.5 60897.2 63889.1 62672.5 55807.3
41725.1 22900.6 7390.8 1721.5 273.1 16.6 0
7684.6 8077.7 8599.1 9240.5 9964.7 10779.9 11615.8 12435.2 13295.9 14206.3
15137.4 16072.6 17036.8 18096.2 19275.6 20583.2 22015 23633.1 25458 27572.6
30328.6 34214.3 36949.7 39622.9 42842.4 46161.2 48975.2 49513.1 46757.1 39805
27680.2 12282.1 2379.4 422.1 82.8 29 0
7684.6 7788 8023.9 8355 8772.9 9240.5 9695.7 10146.8 10647.5 11111
11644.8 12157.9 12662.8 13271.1 13920.8 14736 15952.6 17442.4 19072.8 20690.8
22921.3 25350.4 26865 28429.2 29554.8 30394.8 30299.6 28532.6 25375.2 20595.6
13324.9 5098.2 980.7 169.7 57.9 20.7 0
7684.6 7498.4 7415.6 7440.4 7498.4 7552.2 7585.3 7630.8 7622.5 7581.1
7548 7498.4 7485.9 7519 7510.8 7523.2 7932.9 8822.6 9795 10759.2
11545.5 11711 11533.1 10775.8 9550.9 8197.7 6323.1 4278.9 2797.4 1704.9
869 364.2 153.1 49.7 8.3 0 0
7684.6 6910.7 6240.4 5652.7 5127.2 4605.8 4063.7 3554.7 3074.7 2652.6
2300.8 2044.3 1949.1 1990.5 2052.5 2102.2 2077.4 2110.5 2321.5 2536.7
2619.5 2520.1 2081.5 1477.3 972.5 624.9 480 397.3 318.6 240
165.5 91 45.5 16.6 0 0 0
7684.6 6335.5 5201.7 4208.5 3389.2 2814 2412.5 2172.5 2002.9 1858
1725.6 1605.6 1489.7 1448.4 1485.6 1547.7 1601.5 1605.6 1518.7 1394.6
1224.9 1034.5 860.7 699.3 575.2 488.3 418 351.7 273.1 198.6
128.3 57.9 29 8.3 0 0 0
7684.6 5867.9 4365.8 3223.6 2540.8 2234.6 2077.4 1949.1 1820.8 1688.4
1564.2 1444.2 1336.6 1237.3 1171.1 1146.3 1138 1133.9 1129.7 1117.3
1088.3 1005.6 877.3 728.3 579.3 442.8 364.2 306.2 244.2 177.9
95.2 49.7 24.8 0 0 0 0
7684.6 5433.4 3695.4 2648.4 2251.2 2085.6 1957.4 1829.1 1700.8 1572.5
1448.4 1332.5 1224.9 1125.6 1026.3 943.5 885.6 844.2 823.5 819.4
811.1 786.3 686.9 562.8 463.5 418 364.2 302.1 223.5 144.8
86.9 41.4 16.6 0 0 0 0
7684.6 5123 3260.9 2400.1 2151.8 2015.3 1882.9 1754.6 1622.2 1485.6
1353.2 1241.4 1133.9 1038.7 960.1 906.3 811.1 744.9 711.8 682.8
629 591.8 554.5 521.4 484.2 442.8 384.8 318.6 256.6 202.8
149 82.8 12.4 0 0 0 0
7684.6 4829.2 2950.5 2300.8 2110.5 1965.6 1829.1 1688.4 1560.1 1423.5
1295.2 1175.2 1071.8 993.2 931.1 869 798.7 769.7 740.7 666.2
633.1 608.3 587.6 566.9 533.8 484.2 422.1 351.7 302.1 248.3
186.2 111.7 8.3 0 0 0 0
7684.6 4680.3 2793.3 2267.7 2085.6 1932.5 1783.5 1651.1 1522.8 1386.3
1253.9 1138 1042.8 964.2 902.1 852.5 786.3 740.7 695.2 653.8
624.9 604.2 587.6 562.8 529.7 467.6 372.4 318.6 269 215.2
149 62.1 0 0 0 0 0
7684.6 4672 2739.5 2230.5 2060.8 1903.6 1750.4 1613.9 1481.5 1353.2
1224.9 1117.3 1034.5 964.2 902.1 852.5 786.3 736.6 695.2 658
633.1 612.4 587.6 558.7 509 422.1 297.9 252.4 202.8 149
91 20.7 0 0 0 0 0
7684.6 4663.7 2731.2 2222.2 2052.5 1895.3 1746.3 1609.7 1477.3 1349
1220.8 1117.3 1030.4 964.2 902.1 852.5 786.3 732.5 695.2 658
633.1 612.4 587.6 558.7 509 413.8 289.7 244.2 194.5 140.7
78.6 16.6 0 0 0 0 0
